spdif to i2s converter  Revised: Monday, May 2, 2019


Item	Quantity	Reference	Part
______________________________________________

1	1	C1	16V 1u 0805 GCM219R71C105KA37D
2	1	C51	16V 0.068uF 0603 0603YC683KAT2A
3	1	C52	0.0047uF 16V 0805 CC0805KRX7R7BB472
4	2	C59,C62	0.1uF 16V 0603 CC0603KRX7R7BB104
5	2	C60,C76	16V 0805 10uF EMK212BB7106KG-T
6	5	C77,C81,C82,C83,C85	10uF 16V 0805 EMK212BB7106KG-T
7	3	C78,C84,C86	100nF 16V 0603 CC0603KRX7R7BB104
8	2	C79,C80	2.2nF 16V 0603 VJ0603Y222MXJPW1BC
9	1	C87	22 pF  0603 06035A220JAT2A
10	1	C88	22 pF 0603 06035A220JAT2A
11	1	IC1	DIR9001PWR
12	1	IC2	TS3021ICT
13	1	IC8	FC684208R (RS 805-1674)
14	4	J14 61300311121
15	1	J31	RCA Connector PJRAN1X1U01AUX
16	1	J40	Jack PCB socket 3.5mm 35RAPC4BH
17	1	J41	CONN SOCKET 5x2 68021-410HLF
18	4	R7,R14,R22,R43	10k ERJ-6ENF1002V
19	5	R11,R49,R53,R55,R57	1k ERJ-6ENF1001V
20	1	R13	51R ERJ-6ENF51R0V
21	2	R16,R17	0R DNP
22	1	R32	680 ERJ-6ENF6800V
23	5	R42,R50,R54,R56,R58	DNP
24	1	R48	810k CR0805-FX-8203ELF
25	1	R59	0 RC0805JR-070RL
26	1	U7	XBP15SRV05W-G
27	1	U8	PCM1861DBTR 
28	1	X1	LFXTAL003046BULK
29	1	J35,J36,J37	GF-161-0005 (Manual placement of the switch one part instead of 3)